text.skipToContent text.skipToNavigation

Under-Desk Basket Tray

BASKET24-WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Under Desk Cable Management

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cleans up cord clutter: Organize cords and cables with a simple, open design
  • Strong and sturdy: Holds cables securely in a basket tray made of carbon steel
  • Easy-to-install under desks or tables: Installs to the bottom of any wood, MDF, or particleboard desk and on walls with just two screws

Specifications

General Info
Color White
Finish Painted
Application Sector Residential/Commercial
Product Line Wiremold
Country Of Origin France
UPC Number 086698002847
Dimensions
Product Length US 24.0 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What are the inside dimensions?

Asked by: Brian
Hello, The inside dimensions of the BASKET24 are 5 3/4" x 1 7/8". Thank you
Answered by: Wiremold Tech Support
Date published: 2022-12-02
  • y_2025, m_4, d_23, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_BASKET24-WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT