






#2 DUCT 24IN CTRS ** 31/2IN H PSET **101121**
2-24X2X31/2
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Country Of Origin | United States | ||
UPC Number | 786564990796 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E7020 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Instruction Sheet
Walker Infloor Systems Trim Plates - 430, 431, 432
pdf
Walkerduct Junction Box Side Rail Extension Rail
pdf
Walkerduct Pro Series Modular Afterset
pdf
Walkerduct Pro Series Preset Extensions & Marker Caps - 425, 426, 422RD, 422GR1
pdf
Walkerduct Pro Series Round Flush Cover Plates
pdf
Walkerduct/Walkerduct ProSeries Underfloor Duct Preset Adapter - S20ADP1, S20ADP2
pdf
Walkerduct/Walkerduct ProSeries Underfloor Duct Activation Fittings - S165B, S166B
pdf
Walkerduct/Walkerduct ProSeries Underfloor Duct Adjustable Extension Ring
pdf
Walkerduct/Walkerduct ProSeries Underfloor Duct Brass Trim Flanges - 817B, 827B, 837B
pdf
Walkerduct/Walkerduct ProSeries Underfloor Duct Communication Cover - 829PFL
pdf
Walkerduct/Walkerduct ProSeries Underfloor Duct Fiber Loop Kit Installation - 427
pdf
Walkerduct/Walkerduct ProSeries Underfloor Duct Flush Carpet Plates - 428, 433
pdf
Walkerduct/Walkerduct ProSeries Underfloor Duct Junction Box Bend Radius Control Inserts Installation
pdf
Walkerduct/Walkerduct ProSeries Underfloor Duct Nonmetallic Fittings - S165, S166
pdf
Walkerduct/Walkerduct ProSeries Underfloor Duct Opening Reducer - 275SR, 275SL
pdf
Walkerduct/Walkerduct ProSeries Underfloor Duct Preset Adapter - S20ADP
pdf
Walkerduct/Walkerduct ProSeries Underfloor Duct System - 817PCC, 827PCC & 837PCC
pdf
Walkerduct/Walkerduct ProSeries Underfloor Duct Terrazzo Rings - RTT4,RTT8, RTT13, RTT20
pdf
Walkerduct/Walkerduct ProSeries Underfloor Duct Transistorized Electronic Locator - 480
pdf
Walkerduct/Walkerduct ProSeries Underfloor Duct Trim Flange - S125-837PCC
pdf
View More
CAD Drawings
PSRC9 Series Aftersets - 4225
dxf
PSRC9 Series Aftersets - 4230
dxf
PSRC9 Series Mudcap - 421
dxf
PSRC9 Series Mudcap - 421
dxf
Walkerduct Adapter - 222-3/4
dxf
Walkerduct Adapter Coupling - 300-4
dxf
Walkerduct Duct Accessories Female Conduit Adapter - 312-1
dxf
Walkerduct Duct Conduit Hub - D4075
dxf
Walkerduct Duct End Plug - 304
dxf
Walkerduct Duct Female Conduit Adapter - 322-1 1/2
dxf
Walkerduct Duct Female Conduit Adapter - H322-1 1/2
dxf
Walkerduct Duct Pro Series No. 2 Duct 24" [610MM] Spacing - D22435
dxf
Walkerduct Duct Pro Series No.4 Duct, 24" [305MM] Spacing - D41210
dxf
Walkerduct Junction Box Adapter - 212-3/4
dxf
Walkerduct Junction Box Male Adapter - 232-1
dxf
Walkerduct Pro Series Afterset - 4215
dxf
Walkerduct Pro Series Afterset - 4235
dxf
Walkerduct Pro Series Duct Configuration Options No. 2 Duct, 12" [305MM] Spacing - D21210
dxf
Walkerduct Square Access Plate - 224JS-2
dxf
Walkerduct Two Level Junction Box - 142L-2
dxf
Walkerduct Variable Offset - 375
dxf
Walkerduct/Flushduct Box Conduit Corner Adapter - 255-1
dxf
Walkerduct/Walkerduct ProSeries Duct Coupling - 302
dxf
Walkerduct/Walkerduct ProSeries Flanged Round Carpet/Tile Holders - 6LHS-1/4
dxf
Walkerduct/Walkerduct ProSeries Male Conduit Adapter - 314-3/4
dxf
Walkerduct/Walkerduct ProSeries Male Conduit Adapter - 324-3-4
dxf
Walkerduct/Walkerduct ProSeries Panel Connector - 334UF
dxf
Walkerduct/Walkerduct ProSeries Underfloor Duct - 4240
dxf
Walkerduct/Walkerduct ProSeries Underfloor Duct - S224
dxf
Walkerduct/Walkerduct ProSeries Underfloor Duct Support - S14
dxf
Walkerduct/Walkerduct ProSeries Underfloor Duct Support - S222
dxf
Walkerduct/Walkerduct ProSeries Underfloor Duct Support - S244
dxf
Walkerduct/Walkerduct ProSeries Underfloor Duct Support - S3222
dxf
Walkerduct/Walkerduct ProSeries Underfloor Duct Support - S3224
dxf
Walkerduct/Walkerduct ProSeries Underfloor Duct Support - S3244
dxf
Walkerduct/Walkerduct ProSeries Underfloor Duct Support - S3444
dxf
View More
BIM Models
Access Activation Walkerduct BIM Model
zip
Afterset Walkerduct BIM Model
zip
Conduit-Adapter Walkerduct BIM Model
zip
Covers Walkerduct BIM Model
zip
Duct Walkerduct BIM Model
zip
Elbows Walkerduct BIM Model
zip
Expansion-Sleeve Walkerduct BIM Model
zip
Junction Box Walkerduct BIM Model
zip
Marker-Cap Walkerduct BIM Model
zip
Offset Walkerduct BIM Model
zip
Panel-Connector Walkerduct BIM Model
zip
Reducers Walkerduct BIM Model
zip
View More
Supporting Document
Guide Form Specifications
White Papers & Tech Bulletins
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1