Flush floor raceway with removable cover plates. Cover plate is 1/4in (6.4mm) thick and three pieces are supplied for 5ft (1.5m) and 6ft (1.8m) lengths (5ft cover is two 24in and one 12in sections and 6ft cover is three 24in sections). Partitions and supports not included. Length, width, and depth described in catalog number represent outside cover plate and body dimensions. The interior size of the trenchduct bodies is always 13/16in (21mm) narrower than the cover plate. The interior depth of the trenchduct bodies is always 5/16in (7.9mm) shallower than depth specified by catalog number. Body is 16 gauge steel. Vinyl trim and leveling feet are included. Can be leveled to screed depth using leveling foot or support coupling up to 3/4in (19.1mm). Use catalog numbering system to select product. Consult Wiremold sales representative for custom sizes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786564108580 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | cULus Listed Cellular Metal Floor Raceway Fittings: File E26663 Guide RINV/RINV7 | ||
Type | Trenchduct |
Dimensions
Product Width US | 12.0 in | ||
Product Depth US | 3.25 in | ||
Product Length US | 60.0 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E26663 | ||
cULus Listed | Yes |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the Legrand Metal Cellular Raceway listed for installation in a concrete slab on ground floor level? (Slab on grade).
The VA12W325H-5 Trenchduct is UL listed for installations in concrete slab on grade.
Date published: 2020-12-30
Bazaarvoice SAP Hybris Integration Version 2.8.1