
Straight Wallduct With Removable Cover Plates – Bodies include two coupling angles and assembly screws. Bodies are 5ft [1.3m] long and can be field cut to length. Surface flush covers are 30in [762mm] long. Two covers required per body. See page 10 for wire/cable fill capacity information.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Wallduct | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | cULus Listed Surface Metal Raceway Fittings: File E4376, Guide RJBT | ||
UPC Number | 786564142669 |
Dimensions
Product Depth US | 3.5 in | ||
Product Width US | 18.0 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E4376 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1