text.skipToContent text.skipToNavigation

Internal Bracket

WPACR-2G Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two 15A, 120v duplex receptables, two duplex receptacle brackets, receptacle inculators, power grommets , and bend radius control grommets. For use with recessed activations Communication brackets ordered separately.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two 15A, 120v duplex receptables, two duplex receptacle brackets, receptacle inculators, power grommets , and bend radius control grommets. For use with recessed activations Communication brackets ordered separately.

Specifications

General Info
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Standard cULus Listed Underfloor Raceway Fittings: File E11912 Meets Article 390 of NEC.
UPC Number 786564075301
Dimensions
Product Weight US 1.1 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E26663
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;