text.skipToContent text.skipToNavigation

Discontinued - HARDWARE KIT, 30A ** SWIVEL MOUNT **011122**

30A-MK3 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Increase your IT closet’s potential with a Wiremold® Power Commander® Power Distribution Unit (PDU). The dual circuit design allows you to safely draw a total of 30 or 40 Amps per unit, doubling your capacity from the 15A and 20A models. Among the first in the industry to meet the new UL60950-1 1st Edition and ITE standards, the Power Commander PDU features UL489 Listed breakers to increase the safety and reliability of distributed power. Upgrade to units containing embedded or remote ammeters to maximize current draw and locally monitor current fluctuations. Designed to support your valuable IT equipment used in cabinets and enclosures, the Power Commander PDU is the ideal solution to everexpanding power needs in a confined space.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Screw on hardware swivel-mount kit.

Specifications

General Info
Product Line Wiremold
UPC Number 786564055075
Country Of Origin Mexico
Application Sector Commercial
Standard Not UL listed
Type PIOC
Buy American Act Compliance
NAFTA  Yes
Technical Information
Amperage 30 A
Mounting Type Screw-on Mount
Environmental Conditions Dry interior locations

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;