
Discontinued - RACKMOUNT, 19IN BLACK W/3 5-20R 20A CB, SW, 25FT CORD W/
J60B0B20-25
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold CabinetMATE Power Strip Units bring power safely and conveniently to wherever you need it. These power strips are ideal for use in a wide variety of settings, including relay racks and cabinets, laboratories, workshops, classrooms, offices and home media and entertainment centers. These heavy-duty power strips are ready to protect your valuable electronics giving you peace of mind.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | PIOC | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 6 | ||
Receptacle Type | Simplex |
Dimensions
Product Depth US | 2.57 in | ||
Product Length US | 19.0 in | ||
Product Width US | 1.75 in | ||
Product Weight US | 3.5 lb |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Enclosure Type | Steel | ||
Mounting Type | Rack Mounting | ||
Phase | Single | ||
Voltage | 125.0 V |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1