![](https://cdn2.webdamdb.com/1280_gDakpKUso1S1.jpg?1604980956)
![](https://cdn2.webdamdb.com/1280_otQQh5eUiaC3.jpg?1604982286)
![](https://cdn2.webdamdb.com/1280_fBsqahOcFr36.jpg?1608261513)
Discontinued - WAPBRKT Overhead System Wireless Access Point Bracket
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold Wireless Access Point Ceiling Enclosure (WAPENCL) provides a secure enclosure for mounting wireless access points into a grid ceiling system. The enclosure provides a permanent location that will accommodate most leading manufacturers’ wireless access points. Designed for easy assembly, the enclosure can be fully assembled into a ceiling tile on a regular work surface before being installed into the overhead ceiling grid system. The cover, which is also removable, has knockouts that can accept a variety of antenna configurations. The enclosure is constructed of lightweight aluminum and painted with a textured white powder coat finish to blend aesthetically with most ceiling finishes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Versatile design: Works with most manufacturers’ cable tray applications.
- Support Bars provided: Can be attached directly to multiple sizes of threaded rods.
- Multiple mounting options: User-configurable mounting system, with included strap hardware, supports a wide variety of mounting configurations.
- Adaptability: Multiple openings provided to accommodate most access points available today.
- Large capacity compartment: 12 3/4'' long x 9 1/2'' wide x 3 1/8'' deep opening provides space for most leading manufacturers’ AP products.
- Galvanized steel construction: For maximum strength.
- This product meets the material restrictions of RoHS
Specifications
Product Line | Wiremold | ||
UPC Number | 786776061390 | ||
Country Of Origin | United States | ||
Standard | cULus Listed Communication Circuit Accessories: File E145222 Guide DUXR: Meets Article 800 of NEC. Meets Article 60-308 of CEC. |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
NAFTA | Yes |
Resources
Supporting Document
Guide Form Specifications
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1