text.skipToContent text.skipToNavigation

Charging Station, 2-Gang, (2) Duplex GFCI - Silver

XCSPP2GRR-SV Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Power Pedestal is ideal for areas that are already illuminated, such as outdoor dining areas. Shorter height enables use besides tables or as a lower-profile solution in landscaping. Station includes two duplex GFCI receptacles.

Color Silver
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Combine power with area lighting in one pedestal to maximize functionality of outdoor spaces.
  • Outdoor-Rated Construction – Rugged aluminum form designed for durability in all weather conditions. UL listed to NEMA 3R requirements to ensure optimal performance.
  • Durable, Premium Finishes – Available in three outdoor-rated finishes to complement your space design. Choose from black, bronze or silver.
  • Add an A/V-Communication Kit to 3-gang versions to accommodate Wiremold AVIP plates as well as decorator A/V or communication devices.
  • Add up to two pairs of shelves to hold mobile devices while charging
  • Interior illuminates when door is open. Replace standard color-matched door with a transparent version to make devices inside more visible. Or, select a lockable door for added security or to ensure use is limited to facility personnel.
  • Enables pedestal to support outdoor presentation areas and classrooms, eliminating the need to bring cables from inside a building.

Specifications

General Info
Color Silver
Type Charging Stations
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Installed Devices GFCI
Number of Receptacles 2
Outlet Type Weather-Resistant
Standard cULus Listed, File Number E479489, Guide PUPR
UPC Number 786776186314
Dimensions
Product Height US 34.0 in
Product Length US 8.0 in
Product Width US 6.0 in
Product Weight US 35.0 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E479489
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 20 A
Is Pre-Wired Yes
Lighting Types No Light
Number of Gangs 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;