




Charging Station with Accent Light, 2-Gang, (1) Duplex GFCI, (1) Duplex GFCI with Dual USB-C - Bronze
XCSAL2GRR1-BZ
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Outdoor charging station with an LED accent light to enable device charging during the day and after dark. Accent light ensures the station stands out from standard bollards and clearly indicates charging. Station includes one duplex 20A, weather-resistant GFCI Receptacle and one duplex 20A, weather-resistant GFCI Receptacle with USB-C.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Combine power with area lighting in one pedestal to maximize functionality of outdoor spaces.
- Outdoor-Rated Construction: Rugged aluminum form designed for durability in all weather conditions. UL listed to NEMA 3R requirements to ensure optimal performance.
- Durable, Premium Finishes: Available in three outdoor-rated finishes to complement your space design. Choose from black, bronze or silver.
- Add an A/V-Communication Kit to 3-gang versions to accommodate Wiremold AVIP plates as well as decorator A/V or communication devices.
- Add up to two pairs of shelves to hold mobile devices while charging
- Interior illuminates when door is open. Replace standard color-matched door with a transparent version to make devices inside more visible. Or, select a lockable door for added security or to ensure use is limited to facility personnel.
- Available in several preconfigured options with various installed devices to meet exact charging needs.
- Enables pedestal to support outdoor presentation areas and classrooms, eliminating the need to bring cables from inside a building.
Specifications
General Info
Color | Bronze | ||
Type | Charging Stations | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Features | USB-C Charging | ||
Installed Devices | GFCI with USB-C | ||
Number of Receptacles | 2 | ||
Outlet Type | Weather-Resistant | ||
Standard | cULus Listed, File Number E479489, Guide PUPR | ||
UPC Number | 786776197556 |
Dimensions
Product Height US | 46.5 in | ||
Product Length US | 8.0 in | ||
Product Width US | 6.0 in | ||
Product Weight US | 6.0 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E479489 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Is Pre-Wired | Yes | ||
Lighting Types | Accent Light | ||
Number of Gangs | 2 | ||
Number of USBs | 2 |
Resources
Installation Instructions
CAD Drawings
Brochure
BIM Models
Sell Sheet
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1