








Charging Station with Area Light, 2-Gang, (1) Duplex GFCI, (1) 4-Port USB-A Outlet - Silver
XCSLF2GRU-SV
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Charging Station with Area Light is a charging station with an LED light to eliminate the need for a stand-alone bollard. Perfect for use as pathway lighting in educational, corporate and recreational applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Combine power with area lighting in one pedestal to maximize functionality of outdoor spaces.
- Outdoor-Rated Construction – Rugged aluminum form designed for durability in all weather conditions. UL listed to NEMA 3R requirements to ensure optimal performance.
- Durable, Premium Finishes – Available in three outdoor-rated finishes to complement your space design. Choose from black, bronze or silver.
- Add an A/V-Communication Kit to 3-gang versions to accommodate Wiremold AVIP plates as well as decorator A/V or communication devices.
- Add up to two pairs of shelves to hold mobile devices while charging
- Interior illuminates when door is open. Replace standard color-matched door with a transparent version to make devices inside more visible. Or, select a lockable door for added security or to ensure use is limited to facility personnel.
- Enables pedestal to support outdoor presentation areas and classrooms, eliminating the need to bring cables from inside a building.
Specifications
General Info
Color | Silver | ||
Type | Charging Stations | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Features | USB-A Charging | ||
Installed Devices | 4-Port USB-A, GFCI | ||
Number of Receptacles | 1 | ||
Standard | cULus Listed, File Number E479489, Guide PUPR | ||
UPC Number | 786776186048 |
Dimensions
Product Height US | 48.0 in | ||
Product Length US | 8.0 in | ||
Product Width US | 6.0 in | ||
Product Weight US | 43.0 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E479489 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Is Pre-Wired | Yes | ||
Lighting Types | Area Light | ||
Lumens | 457 lm | ||
Number of Gangs | 2 | ||
Number of USBs | 4 |
Resources
Installation Instructions
Outdoor Charging Station with Area Light | Pedestal Mounting & Assembly Installation Instructions
pdf
Outdoor Charging Station | A/V Kit Installation Instructions
pdf
Outdoor Charging Station | Pedestal Mounting Installation Instructions
pdf
Outdoor Charging Station | Shelf Installation Instructions
pdf
View More
CAD Drawings
Brochure
BIM Models
Supporting Document
Sell Sheet
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
can you put any outlet in the bollard like a 50amp ?
Hello,
Although a 50A device wouldn't fit in this particular pedestal, it would fit our Outdoor Power Pedestal such as XPP1G30.
Please reference the product link below for additional information and available options for this product.
https://legrand.webdamdb.com/directdownload.php?ti=92783074&tok=iAWuLUIjse8L2qEnf/1UPgRR
Date published: 2025-01-23
Are the charging stations traffic rated (if they are used to replace a bollard for that purpose)?
Hi Tina,
The charging stations are not intended for use as a bollard.
Thanks,
Date published: 2023-03-07
Bazaarvoice SAP Hybris Integration Version 2.8.1