![Silver Outdoor Charging Station with Area Light](https://cdn2.webdamdb.com/1280_0plqubirre58MBE7.png?1687376244)
![Silver Outdoor Charging Station](https://cdn2.webdamdb.com/1280_cjm4xEjxSw41gmbn.png?1687869159)
Charging Station with Area Light, 2-Gang, (1) Duplex GFCI, (1) Duplex GFCI with USB-C - Silver
XCSLF2GRR1-SV
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Outdoor charging station with an LED area light to enable device charging during the day and after dark. Area light ensures the station stands out from standard bollards and clearly indicates charging. Station includes one duplex 20A, weather-resistant GFCI Receptacle and one duplex 20A, weather-resistant GFCI Receptacle with USB-C.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Charging & Illumination: Combine power with area lighting in one pedestal to maximize functionality of outdoor spaces.
- Outdoor-Rated Construction: Rugged aluminum form designed for durability in all weather conditions. UL listed to NEMA 3R requirements to ensure optimal performance.
- Durable, Premium Finishes: Available in three outdoor-rated finishes to complement your space design. Choose from black, bronze or silver.
- A/V & Communication Compatible: Add an A/V-Communication Kit to 3-gang versions to accommodate Wiremold AVIP plates as well as decorator A/V or communication devices. Enables pedestal to support outdoor presentation areas and classrooms, eliminating the need to bring cables from inside a building.
- Device Shelves: Add up to two pairs of shelves to hold mobile devices while charging (purchased separately)
- Door Options: Interior illuminates when door is open. Replace standard color-matched door with transparent version to make devices inside more visible. Or, choose lockable door for added security or to ensure use is limited to facility personnel.
- Multiple Configurations: Available in several preconfigured options with various installed devices to meet exact charging needs.
Specifications
General Info
Product Line | Wiremold | ||
Color | Silver | ||
UPC Number | 786776197570 | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Features | USB-C Charging | ||
Outlet Type | Weather-Resistant | ||
Application Sector | Commercial | ||
Standard | cULus Listed, File Number E479489, Guide PUPR | ||
Type | Charging Stations | ||
Installed Devices | GFCI with USB-C |
Dimensions
Product Width US | 6.0 in | ||
Product Weight US | 43.0 lb | ||
Product Height US | 48.0 in | ||
Product Length US | 8.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E479489 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Is Pre-Wired | Yes | ||
Number of USBs | 2 | ||
Number of Gangs | 2 | ||
Amperage | 20 A | ||
Lumens | 457 lm | ||
Lighting Types | Area Light |
Resources
Installation Instructions
Product Environmental Profile
Guide Form Specifications
Brochure
BIM Models
Sell Sheet
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1