text.skipToContent text.skipToNavigation

Shelf Set (2) for Charging Station - Silver

XCSSHELF-SV Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

A pair of shelves to hold mobile devices while charging. Shelves are intended to mount to the pedestal sides and have been tested to hold up to 250 lbs. Recommended to have a maximum of two shelves per pedestal.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Shelves are coated in Plastikote coating to protect mobile devices from scratches.
  • Shelf set includes two shelves and four self tapping screws. Recommended mounting area is anywhere below the bottom of the door opening.
  • A maximum of two pairs of shelves per pedestal is recommended

Specifications

General Info
Product Line Wiremold
Color Silver
UPC Number 786776186505
Country Of Origin Mexico
Application Sector Commercial
Standard cULus Listed, File Number E479489, Guide PUPR
Type Charging Station Accessories
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes
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
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;