text.skipToContent text.skipToNavigation

POWER PEDESTAL 2G BLACK COVER 16IN

XPP2G16C-BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Outdoor Power Pedestal with Cover

Color Black
Number of Channels 1
Number of Gangs 2 Gang
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The outdoor power pedestal is a durable solution for high amperage applications (15-60A).
  • Pedestal can be used to provide power for outdoor equipment, food trucks, and other events.
  • Available in several versions to accommodate 1-gang, 2-gang or pin and sleeve devices.
  • Unit is also available with a divider for 2-gang applications to enable low voltage along with power.
  • Standard heights are 16" and 30" but custom heights are available.
  • Durable sheet-metal construction and outdoor-rated paint stands up to weather conditions and harsh environments.
  • Pedestal does not include devices. Included cover can be used to protect 15-20A weather-resistant devices. 30-60A devices must be watertight.
  • Cover also includes locking mechanism to keep connections secure.

Specifications

General Info
Color Black
Product Line Wiremold
Country Of Origin United States
Construction Sheet Metal
UPC Number 786776196863
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E479489
cULus Listed  Yes
Trade Programs
BAA  Yes
TAA Compliant Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Outdoor
Is Pre-Wired No
Number of Gangs 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;