

Data label plate that will hold four data jacks. Fits any center compartment of poke-thru. Label holder is removable.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
UPC Number | 786564110842 |
Dimensions
Product Height US | 0.28 in | ||
Product Length US | 4.13 in | ||
Product Width US | 0.17 in | ||
Product Weight US | 0.01 lb |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Seismic Tested | No |
Resources
Cutsheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What style of jacks does this plate accept. Is it for keystone style jacks.
Hi,
Those are knockouts for keystone style jacks.
Thanks,
Date published: 2024-05-01
Bazaarvoice SAP Hybris Integration Version 2.8.1