






4" Poke-Thru Transition for Connectrac Flex
CTPT4
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Poke-Thru Transition allows the Connectrac Flex® Raceway system to be started at nearly any point along a concrete floor, eliminating the need to feed power and data from a nearby wall. This is ideal for open spaces where walls are kept to a minimum in favor of a more open and collaborative working space. The specially designed poke-thru provides a low-profile transition for Flex raceway that fits into a 4” core-drilled opening, perfect for new builds or retrofits. The poke-thru can be used with either the on-floor or under-carpet Flex raceway systems and must be accompanied by an approriate entrance fitting to start the Flex raceway system.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 4”” Core Size: Allows for a drop-in replacement with existing 4”” poke-thru devices or in a new core hole location
- Expanded Reach: Expand the reach of a standard 4”” poke-thru with the Flex Raceway system by up to 75’, eliminating the amount of individual core holes needed to support power/data/av distribution in open spaces
- High Data Capacity: Poke Thru Transition supports up to 18 CAT-6 cable pass-throughs to the Flex Raceway system to support 18 individual ports from a single poke-thru installation
- Versatile Floor Installation Options: Compatible with both under-carpet and on-floor Flex Raceway systems for seamless integration
- 2-Hour Fire Rating: Intumescent material that maintains the fire rating of any floor for up to 2 hours
- 4-Circuit Power: Provides 4-circuit power feed for Connectrac Flex Raceway
- Compatibility: Designed to be utilized with the Connectrac Flex Raceway system. Requires separate poke-thru entrance fitting for complete installation.
Specifications
General Info
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year | ||
UPC Number | 786564109242 |
Dimensions
Product Height US | 4.0 in | ||
Product Length US | 19.0 in | ||
Product Width US | 5.625 in | ||
Product Weight US | 0.05 lb | ||
Core Hole Size | 4 in |
Trade Programs
USMCA | Yes |
Technical Information
Fire Rating | 2 hr | ||
Floor Type | Concrete | ||
Number of Circuits | 4 |
Resources
Installation Instructions
CAD Drawings
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you make a 6" CTPT
Hello. At this time the 4" Poke-Thru Transition is the only size we have for the Connectrac system. Thanks!
Date published: 2024-09-12
Bazaarvoice SAP Hybris Integration Version 2.8.1