text.skipToContent text.skipToNavigation

Bottom Housing Assembly with 1" and 1 1/2" feeds.

15115CHA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

One and a half-gang 1" & 1-1/2" trade size conduit housing assembly. For use in 6" poke-thru devices. When 15115CHA is used, the center and outer compartment are the same service and cannot be divided.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides 1" and 1-1/2" conduit feeds in close proximity on one poke-thru.
  • Easy to install.
  • Maintains fire rating of poke-thru.

Specifications

General Info
Product Line Wiremold
UPC Number 786564109679
Country Of Origin United States
Package Quantity 1
Application Sector Commercial
Dimensions
Product Width US 4.125
Product Weight US 1.13
Product Height US 2.8125
Product Length US 3.8125
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Shape Rectangular
Indoor/Outdoor Indoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...