
Evolution 8-inch diameter furniture feed assembly
8STCFF
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed to be installed in a concrete floor which has access in the ceiling of the floor below for running power, data and A/V services.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Poke-Thru | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Cover Style | Surface | ||
UPC Number | 786564109730 |
Dimensions
Product Height US | 7.88 in | ||
Product Length US | 9.0 in | ||
Product Width US | 9.0 in | ||
Product Weight US | 9.9 lb | ||
Core Hole Size | 8 in |
Technical Information
Service Capacity | Multiple | ||
Fire Rating | 2 hr | ||
Floor Type | Concrete |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1