Evolution 8-inch diameter furniture feed poke-thru assembly. Bronze
8ATCFFBZ
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed to be installed in a concrete floor which has access in the ceiling of the floor below for running power, data and A/V services.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Poke-thru device installs into an 8" (203mm) to an 8-1/8" (206mm) diameter hole.
- Unit comes complete with a surface style cover that includes one 1" trade size screw plug opening and two 2" trade size screw plug openings.
- All Evolution Series Poke-Thru Devices, like every Wiremold/Legrand Poke-Thru Device, meets and exceeds UL scrub water exclusion requirements for tile, carpet and wood covered floors.
Specifications
General Info
| Type | Poke-Thru | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Cover Style | Surface | ||
| UPC Number | 786564109686 |
Dimensions
| Product Height US | 8.0 in | ||
| Product Length US | 9.25 in | ||
| Product Width US | 9.25 in | ||
| Product Weight US | 11.7 lb | ||
| Core Hole Size | 8 in |
Additional Information
| Energy Savings | No |
Technical Information
| Service Capacity | Multiple | ||
| Fire Rating | 2 hr | ||
| Floor Type | Concrete |
Resources
Installation Instructions
CAD Drawings
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KT2J625-88 | Ortronics
Resealable package of 25 Category 6A Keystone jack, 8-position, 180 degree exit, icon compatible, T568A/B wiring, White. Keystone KT2J jacks and modules feature New installer friendly lacing cap termination with free termination tool in every carton. The keystone footprint allows flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.


