text.skipToContent text.skipToNavigation

On-Floor Poke-Thru Entrance Fitting for Powertracs, Dark Gray

CTONP-DG Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This entrance fitting is designed to be utilized alongside the 4" Poke-Thru Transition for Connectrac Flex Raceway in an on-floor installation. The kit comes with the Flex entrance fitting, on-floor ramps and a raceway top cover.
Color Dark Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Data Capacity: Entrance Fitting for Flex on-floor powertracs supports up to 6 CAT-6 cable pass-throughs
  • Compatibility: Designed to be utilized with the Connectrac Flex Raceway system. Requires separate 4" Poke-Thru Transition (CTPT4)

Specifications

General Info
Color Dark Gray
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year
UPC Number 786564109297
Dimensions
Product Height US 0.812 in
Product Length US 16.0 in
Product Width US 9.438 in
Product Weight US 2.8 lb
Core Hole Size 4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E514566
cULus Listed  Yes
Trade Programs
NAFTA  Yes
Technical Information
Fire Rating 2 hr
Floor Type Concrete
Number of Circuits 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;