


3-Hour Fire Classified 6" Flush Style Cover Assembly
6CT2BZ3H
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Die-cast aluminum cover assembly. Cover assembly is available in the following powder coated finishes: (BK) black, (GY) gray, (BZ) bronze, (SB) satin brass, (SN) satin nickel, and (AA) brushed aluminum. 6CT23H Series cover assemblies designed for use with 6STCP3H, 6STC3H, and 6STCPAV3H Poke-Thru Stem Assemblies. Includes one (1) 6TS Tile Shim.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The new Evolution Series poke-thru design includes all metal die-cast aluminum cover assemblies, with two unique spring-loaded slide egress doors. No clumsy flip lids to get broken or cause an added trip hazard.
- The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe.
- A flush style cover for tile applications allows the Evolution Series Poke-Thru Devices to be adjusted to the same level as the top surface of the floor covering.
- Evolution Series Poke-Thru Devices are available in multiple finishes, (BK) black, (GY) gray,(BZ) bronze, (AA) brushed aluminum, (SB) satin brass, and (SN) satin nickel to seamlessly match your environment.
- Flush cover is designed to be used for tile or wood floors and in higher traffic applications, where a low profile is a must.
Specifications
General Info
Color | Bronze | ||
Type | Cover | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | India | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Cover Style | Flush | ||
UPC Number | 786564103936 |
Dimensions
Product Weight US | 2.9 lb | ||
Core Hole Size | 6 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Floor Type | Carpet, Tile, Wood |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1