text.skipToContent text.skipToNavigation

4IN COVER ASSEMBLY FLUSH SN

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 60ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed for retrofit and new construction, Evolution Series 4” Recessed Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. With 2 Gangs of capacity, you will be able to  configure services for the needs of your space. The low-profile metal covers are available in brushed aluminum, satin brass, satin nickel, and  multiple powder-coated finishes designed to match any space. Evolution Series 4” Poke-Thru devices are the perfect fit for kiosks, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.

Color Nickel
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Prewired assembly: Save on labor with a completely assembled, prewired poke-thru with every power receptacle already installed.
  • Recessed devices: All power devices are recessed below floor level, providing maximum protection and device longevity.
  • Step-on-it installation: Quick and easy installation without the need for additional fasteners or a second installer.
  • Unique cover design: The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe
  • Multiple finishes: Evolution Series Poke-Thru Devices are available in multiple finishes, (BK) black, (GY) gray, (BZ) bronze, (AL) aluminum, (AA) brushed aluminum, (SB) satin brass, and (SN) satin nickel to seamlessly match your environment.
  • Surface style cover assemblies: A surface style cover is for mounting on top of the finished floor surface. The surface cover is designed to be used for carpet, tile, wood, polished concrete, or terrazzo.
  • 2 hour fire rating: Evolution Series Poke-Thru Devices use an intumescent material that maintains the fire rating of any floor for up to 2 hours.
  • Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.
  • UL Listed and UL fire classified to U.S. and Canadian safety standards: UL Fire rated for up to 2-hour rated floors maintains the fire classification of the floor.

Specifications

General Info
Color Nickel
Type Cover
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Cover Style Flush
UPC Number 786564104919
Dimensions
Product Height US 5.625 in
Product Length US 5.625 in
Product Width US 5.5 in
Product Weight US 1.431 lb
Core Hole Size 4 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Technical Information
Floor Type Carpet, Tile, Wood

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;