

4In Cover Assembly Surface Satin Nickel
4CTCSN-NA
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed for retrofit and new construction
- Convenient access to power, communications and A/V services recessed below floor level with maximum device protection
- Two gangs of capacity
- Ideal for kiosks, training rooms, classrooms, healthcare facilities or commercial buildings with open space architecture
- Buy America Compliant
Specifications
General Info
Color | Satin Nickel | ||
Type | Cover | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | BAA | ||
Cover Style | Flush | ||
UPC Number | 786564110064 |
Dimensions
Product Height US | 5.625 in | ||
Product Length US | 5.625 in | ||
Product Width US | 5.5 in | ||
Product Weight US | 1.431 lb | ||
Core Hole Size | 4 in |
Listing Agencies / 3rd Party Agencies
cUL Listed | Yes | ||
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
Product Environmental Profile | Yes |
Technical Information
Floor Type | Carpet, Tile, Wood |
Resources
Installation Instructions
Brochure
BIM Models
Supporting Document
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1