


4In Unwired Flush Style Assembly Poke-Thru Brushed Aluminum
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, the Evolution™ Series Recessed Poke-Thru device provides convenient access to power, communications and audio/video services recessed below floor level with maximum device protection. With two gangs of capacity, you will be able to effortlessly configure the unique needs of your space. The low-profile metal covers are available in brushed aluminum, satin brass, satin nickel, and a variety of powder coated finishes designed to match any space. These devices are ideal for kiosks, training rooms, classrooms, healthcare facilities and commercial buildings with open space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Designed for retrofit and new construction
- All power devices are recessed below floor level, providing maximum protection and device longevity
- Two gangs of capacity
- The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe
- Available in multiple finishes including (BK) black, (GY) gray, (BZ) bronze, (AL) aluminum, (AA) brushed aluminum, (SB) satin brass and (SN) satin nickel to seamlessly match your environment.
- Buy America Compliant
Specifications
Color | Brushed Aluminum | ||
Type | Poke-Thru | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified,BAA | ||
Cover Style | Flush | ||
UPC Number | 786564109952 |
Product Height US | 18.563 in | ||
Product Length US | 5.5 in | ||
Product Width US | 5.5 in | ||
Product Weight US | 5.75 lb | ||
Core Hole Size | 4 in | ||
Knockout Size | 1-1/2 in, 3/4 in |
cUL Listed | Yes | ||
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Service Capacity | Dual | ||
Fire Rating | 2 hr | ||
Floor Type | Carpet, Concrete, Tile, Wood | ||
Is Pre-Wired | Yes |
Resources
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1