6CT Evolution™ Poke Thru Flush Style Cover, Black
6CT2BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Die-cast aluminum cover assembly. Cover assembly is available in the following powder coated finishes: (BK) black, (GY) gray, (NK) nickel, (BS) brass, (BZ) bronze, and (AL) aluminum. 6CT2 Series cover assemblies designed for use with 6STCP, 6STC, and 6STCPAV Poke-Thru Stem Assemblies. Includes one (1) 6TS Tile Shim. NOTE: Add suffix inchTRinch to the end of the part number to indicate tamper-resistant cover assembly. Tamper-resistant versions are secured with a single tamper-resistant screw.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The new Evolution Series poke-thru design includes all metal die-cast aluminum cover assemblies, with two unique spring-loaded slide egress doors
- No clumsy flip lids to get broken or cause an added trip hazard
- The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe
- A flush style cover for tile applications allows the Evolution Series Poke-Thru Devices to be adjusted to the same level as the top surface of the floor covering
- The flush cover is designed to be used for tile or wood floors and in higher traffic applications, where a low profile is a must
Specifications
General Info
| Color | Black | ||
| Type | Cover | ||
| Material | Die-Cast Aluminum | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | India | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Listed, UL Fire Classified, cULus Listed | ||
| Cover Style | Flush | ||
| UPC Number | 786564088325 |
Dimensions
| Product Depth US | 1.16 in | ||
| Product Height US | 7.25 in | ||
| Product Volume US | 60.97 cu in | ||
| Product Width US | 7.25 in | ||
| Product Weight US | 2.3 lb | ||
| Core Hole Size | 6 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Floor Type | Carpet, Polished Concrete, Terrazzo, Tile, Wood |
Resources
Installation Instructions
CAD Drawings
Brochure
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWM1G2MR1 | adorne Collection
Complements a wide variety of styles and décor with a hint of glam.
$63.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS5362W | Pass and Seymour
Heavy-Duty Spec Grade Receptacles, Back and Side Wire, 20A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SB-4A-RX12-1806 | Cablofil
SB-4A-RX12-1806 AL 4H HRED X 12R 1806W
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP3GGR4 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
$28.60
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
15W49 | Pass and Seymour
Multi-point sealing system provides environmental protection of: NEMA 4, 4X, 6, 6P & IP67 rated.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FS41PE | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L520R | Pass and Seymour
20A NEMA L520 Single Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
25DTC-415WH | Wiremold
Bring wiring down to business.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CABLOCUT | Cablofil
The battery powered wire meshcable tray cutter is able to cut Steelor Stainless Steel trays up to 6mmdia easily, quickly, and cleanly.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4M-FWPS-09-S6 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
829PCK-BRN | Wiremold
Fully adjuatable activation solution to provide power to open spaces in a wide range of markets.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$7.34
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L2EVSE40ACP1450 | Pass and Seymour
Plug-in Level 2 EV Charger for homes. 40A, for indoor or outdoor use.
$627.04
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WPRB13BR | Pass and Seymour
4-inch Round Outdoor Cluster Cover, Bronze
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
R885TRWCC6 | Pass and Seymour
15A 125V Recessed Duplex Tamper-Resistant Outlet
