

6IN FLUSH STYLE TR CVR ASSEMBLY AA TAMP RESIST BRUSHED ALUMINUM
6CT2AATR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, Evolution Series 6” Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. With three gangs of capacity that allow you to configure services for the needs of your space, services can be placed in any location within the unit. The low-profile durable metal covers are available in seven finishes, designed to match any space. The cover also features sliding doors that allow cables to neatly egress from the unit, protecting cables while reducing tripping hazards. Evolution Series 6” Poke-Thru devices are the perfect fit for meeting and training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Cover | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Cover Style | Flush | ||
UPC Number | 786564096375 |
Dimensions
Product Height US | 1.0 in | ||
Product Length US | 7.25 in | ||
Product Width US | 7.25 in | ||
Product Weight US | 2.3 lb | ||
Core Hole Size | 6 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Floor Type | Carpet, Tile, Wood | ||
Is Tamper-Resistant | Yes |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1