





6in Surface Style Heavy Duty Cover Assembly
6CTCHDBS
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for Evolution Series Poke-Thru Devices, RFBE Series Floor Boxes and CRFB Series Floor Boxes, Evolution Heavy-Duty Round Covers provide high-strength and corrosion resistant access to power, communications and audio/visual services recessed below floor level. Evolution Series Heavy-Duty Round Covers are the perfect fit when heavy equipment use is common or the layout of the space changes frequently. These covers are an ideal solution for airport terminals, ballrooms and entertainment venues.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High-strength: Withstands loads from common interior mobile equipment like carts, scissor lifts and maintenance carts. Tested to a load rating of 8,000 lbs. with 1.5 factor of safety.
- Wear resistant: Made from solid stainless steel and solid brass castings that eliminate the worry of worn, discolored finishes.
- Low maintenance: Made from solid stainless steel and solid brass which stand up to road salt, harsh cleaners and other chemicals. Easily clean to bring back original luster. Perfect for convention centers, airport terminals, malls and atriums.
- Standard locking latch: 1/4 turn latch can easily be made tamper-resistant to restrict access to facility maintenance teams.
- Keep a common look: Complements standard Evolution covers and fits on Evolution Series Poke-Thru Devices (6AT and 8AT only) and RFBE Series Floor Boxes.
- UL Listed and UL fire classified to US and Canadian safety standards: UL fire rated for up to 2-hour rated floors, maintaining the fire classification of the floor.
Specifications
General Info
Color | Brass | ||
Type | Cover | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Listed, UL Fire Classified, cULus Listed | ||
Cover Style | Surface | ||
UPC Number | 786564103066 |
Dimensions
Product Width US | 7.25 in | ||
Core Hole Size | 6 in |
Listing Agencies / 3rd Party Agencies
MIL ListingNumber | ROHS 3 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Floor Type | Carpet, Polished Concrete, Terrazzo, Tile, Wood | ||
Load Capacity | 8000 lb |
Resources
Cutsheet
CAD Drawings
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1