8in Surface Style Cvr Assembly SN Satin NIckel
8CTC2SN
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, Evolution Series 8”” Poke-Thru devices provide convenient access to power, communications, and A/V services recessed below floor level - providing maximum device protection. With five gangs of capacity that allow you to configure services for the needs of your space, services can be placed in any location within the unit. The low-profile durable metal covers are available in seven finishes, designed to match any space. The cover also features sliding doors that allow cables to neatly egress from the unit, protecting cables while reducing tripping hazards. Evolution Series 8”” Poke-Thru devices are the perfect fit for meeting and training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Poke-Thru Cover | ||
| Material | Die-Cast Aluminum | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Family / Series / Group | Evolution Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Assembled | ||
| Number of Knockouts | 3 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed, NEC | ||
| Cover Style | Surface | ||
| UPC Number | 786564096849 |
Dimensions
| Product Depth US | 1.16 in | ||
| Product Length US | 9.25 in | ||
| Product Width US | 9.25 in | ||
| Product Weight US | 3.2 lb | ||
| Core Hole Size | 8 in | ||
| Cubic Capacity | 264.5 in³ |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Knockout | ||
| Floor Type | Carpet, Polished Concrete, Terrazzo, Tile, Wood |
Resources
Installation Instructions
BIM Models
Supporting Document
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Legrand Wiremold 8CTC2SN Does this product fit a plastic 8" new construction floor box? Box is a Wiremold 881
Hello,
Thank you for your inquiry. The 8CTC2SN is not compatible with the 881 floor box. Please call us directly for assistance with cover selection. We can be reached at 1‑844‑957‑3783.
Date published: 2026-01-26
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP3GWH4 | adorne Collection
Glossed to perfection, for a finish as captivating as it is contemporary.
$18.72
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5862I | Pass and Seymour
Heavy-Duty Spec Grade Receptacles, Back and Side Wire, 20A, 250V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L630R | Pass and Seymour
Turnlok 30A/250V single receptacle, 3-wire

