text.skipToContent text.skipToNavigation

Abandonment Plug Assembly

ABPLUG8 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 62ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Complete abandonment plug assembly for 8'' opening. Assembly includes intumescent fire stop material to maintain a 2 hour fire rating of the floor.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Complete abandonment plug assembly for 8'' opening. Assembly includes intumescent fire stop material to maintain a 2 hour fire rating of the floor.

Specifications

General Info
Type Accessory
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, NEC
UPC Number 786564081708
Dimensions
Product Height US 7.35 in
Product Length US 9.0 in
Product Width US 9.0 in
Product Weight US 6.3 lb
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Where are the installation guides for your products?

Asked by: TimB
Hi Tim, The ABPLUG8 would follow the same installation guidelines for the poke thru itself. The link below will provide the installation instructions for the poke thru: https://legrand.webdamdb.com/directdownload.php?ti=55646110&tok=79b6K5da8uUsPJO/b5QFWQRR If you need any additional information please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support. You can also email us directly at technical.support@legrand.us. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-02-10
  • y_2026, m_7, d_29, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ABPLUG8, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT