
Evolution 10STC Recessed Unwired Stem Assembly with Disposable Plate
Bazaarvoice SAP Hybris Integration Version 2.8.1
For use with 10'' (254mm) diameter hole. All devices are recessed 4 1/2'' (114mm) below the finished floor level. Unit ships complete with a disposable construction cover. Unit works with 10'' Evolution cover assemblies (10CTC). All cover assemblies are sold separately and are available in the following finishes: black (BK), gray (GY), nickel (NK), brass (BS) and aluminum (AL). The covers are also available in two plated finishes: brass (PB) and satin chrome (SC).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For use with 10'' (254mm) diameter hole. All devices are recessed 4 1/2'' (114mm) below the finished floor level.
- Unit ships complete with a disposable construction cover. Unit works with 10'' Evolution cover assemblies (10CTC).
- All cover assemblies are sold separately and are available in the following finishes: black (BK), gray (GY), nickel (NK), brass (BS) and aluminum (AL). The covers are also available in two plated finishes: brass (PB) and satin chrome (SC).
Specifications
Type | Poke-Thru | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Features | Recessed | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus, NEC | ||
UPC Number | 786564087281 |
Core Hole Size | 10 in |
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Cable Entry | conduit & pass through | ||
Fire Rating | 2 hr | ||
Is Pre-Wired | No |
Resources
Installation Instructions
Instruction Sheet
CAD Drawings
Brochure
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1