text.skipToContent text.skipToNavigation

Evolution 6AT Series Bottom Housing Assembly

175CHA-LJB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

One-gang 3/4'' trade size conduit housing assembly. Junction box not included. NOTE: When using on a 6ATCFF Furniture Feed unit, 1BHA (sold separately) is required.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One-gang 3/4'' trade size conduit housing assembly. Junction box not included. NOTE: When using on a 6ATCFF Furniture Feed unit, 1BHA (sold separately) is required.

Specifications

General Info
Type Accessory
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, NEC
UPC Number 786564076742
Dimensions
Product Height US 2.305 in
Product Length US 3.62 in
Product Width US 2.09 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;