
Device plate that will accept up to eight (8) ports of communication devices. For use in the center compartment only. Devices supplied by others.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Device Plate | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
UPC Number | 786564059851 |
Dimensions
Product Depth US | 0.071 in | ||
Product Length US | 4.89 in | ||
Product Width US | 2.2 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E145222 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Wil these plates accept Leviton Quickport jack inserts (61110 Series)
Yes, the 6ACT8A accepts standard keystone connectors.
Thank you
Date published: 2024-08-05
Will the 6ACT8A accept the Leviton ATLAS-X1™ Cat 6 Shielded QUICKPORT™ Jack?
Hi Joe,
Yes those will fit into the 6ACT8A.
Thanks,
Date published: 2023-08-17
Is there a solution for using Panduit minicom jacks with the Evolution Series 6” poke-thru?
Hello,
Yes, the 6ACT8A will accept (4) CHI2M adapters from Panduit for their Minicom jacks.
Thank you,
Date published: 2023-08-11
What jacks and hdmi inserts and blanks fit in this?
Hello,
The 6ACT8A includes adapters for keystone connectors (HDMI, data, blanks, etc.) and Systimax M-series jacks. Each two port adapter can also be replaced with a blank, CM2-BL-BK.
Thank you
Date published: 2022-07-12
Bazaarvoice SAP Hybris Integration Version 2.8.1