text.skipToContent text.skipToNavigation

Evolution 6AT Series Flush Style Cover Assembly

6CT2BKTR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Die-cast aluminum cover assembly. Cover assembly is available in the following powder coated finishes: (BK) black, (GY) gray, (NK) nickel, (BS) brass, (BZ) bronze, and (AL) aluminum. 6CT2 Series cover assemblies designed for use with 6STCP, 6STC, and 6STCPAV Poke-Thru Stem Assemblies. Includes one (1) 6TS Tile Shim. NOTE: Add suffix ''TR'' to the end of the part number to indicate tamper-resistant cover assembly. Tamper-resistant versions are secured with a single tamper-resistant screw.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The new Evolution Series poke-thru design includes all metal die-cast aluminum cover assemblies, with two unique spring-loaded slide egress doors
  • No clumsy flip lids to get broken or cause an added trip hazard
  • The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe
  • A flush style cover for tile applications allows the Evolution Series Poke-Thru Devices to be adjusted to the same level as the top surface of the floor covering
  • The flush cover is designed to be used for tile or wood floors and in higher traffic applications, where a low profile is a must

Specifications

General Info
Type Cover
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin India
Construction Unassembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, NEC
Cover Style Flush
UPC Number 786564088509
Dimensions
Product Width US 7.25 in
Core Hole Size 6 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Floor Type Carpet, Tile, Wood
Is Tamper-Resistant Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;