text.skipToContent text.skipToNavigation

Evolution 8AT Series APP Device Plate

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two-gang device plate that will accept up to four (4) Extron Electronics AAP style plates. This device plate takes up two of the three gangs in the center compartment. Devices supplied by others.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two-gang device plate that will accept up to four (4) Extron Electronics AAP style plates. This device plate takes up two of the three gangs in the center compartment. Devices supplied by others.

Specifications

General Info
Type Device Plate
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, NEC
UPC Number 786564059707
Dimensions
Product Depth US 0.071 in
Product Length US 4.4 in
Product Width US 4.125 in
Product Weight US 1.42 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;