
Evolution 8AT Series Bottom Housing Assembly
1150CHA
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Two-gang 1 1/2'' trade size conduit housing assembly. Use on 8AT, 8ATC, and 8STC Series Devices. Covers two available center compartments. Both compartments will be the same service.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Unassembled | ||
Number of Knockouts | 1 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
UPC Number | 786564090212 |
Dimensions
Product Height US | 1.715 in | ||
Product Length US | 3.62 in | ||
Product Width US | 4.19 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | CONDUIT |
Resources
Installation Instructions
Brochure
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1