Evolution 8AT Series Communication Device Plate
8ACT6A
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed for retrofit and new construction, Evolution Series 8”” Poke-Thru devices provide convenient access to power, communications, and A/V services recessed below floor level - providing maximum device protection. With five gangs of capacity that allow you to configure services for the needs of your space, services can be placed in any location within the unit. The low-profile durable metal covers are available in seven finishes, designed to match any space. The cover also features sliding doors that allow cables to neatly egress from the unit, protecting cables while reducing tripping hazards. Evolution Series 8”” Poke-Thru devices are the perfect fit for meeting and training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Device Plate | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Family / Series / Group | Evolution Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed, NEC | ||
| UPC Number | 786564059813 |
Dimensions
| Product Length US | 4.14 in | ||
| Product Width US | 2.125 in | ||
| Product Weight US | 0.89 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E145222 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Catalog
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this insert support Siemens Z Max Cat 6A jacks?
Good afternoon,
As long as it is a keystone profile it will accept those jacks.
Thanks,
Date published: 2026-07-13
Does this part accept Belden AX104192? If not, is there an adapter?
Hi,
From what I can tell that Belden jack is a keystone jack. As long as that jack is a keystone style jack it will work with the part.
Thanks,
Date published: 2024-03-28
will this plate work with Category 6 XCELERATOR™ Jack HXJ6B Hubbell Accelerator jacks?
The 8ACT6A does not include adapters for Hubbell jacks. However, the plate will accept (3) adapters from Hubbell for their jacks. The adapter is part number HWM2K. Thank you
Date published: 2023-09-13
Does this plate come with the (3) 2port keystone inserts (CM2-U2KEYA)?
Hello,
Yes, (3) of the CM2-U2KEYA-BK adapters are included with the 8ACT6A.
Thank you
Date published: 2022-09-16
Does this part accept Commscope jacks?
Yes, the 8ACT6A includes adapters for Commscope M-series jacks.
Thanks,
Date published: 2022-05-13
Does the 8ACT6A work with Panduit Cat6a+ jacks
Hello John,
Yes, Panduit jacks will fit the 8ACT6A. Panduit offers both Netkey and Minicom style jacks. For Netkey jacks (3) two-port keystone adapters are included with the 8ACT6A plate.
To install Minicom jacks in the 8ACT6A, up to (3) Panduit Minicom adapters can be installed. The Panduit Minicom adapter part# is CHI2M and it's available through a Panduit dealer.
Thank you.
Date published: 2022-02-24
8ACT6A does this product work with Leviton Cat6+ jacks
Hello,
Yes, the 8ACT6A will accept (6) standard keystone style jacks. The Leviton QuickPort jacks are compatible.
Date published: 2022-09-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
