Evolution 8AT Series Crestron Double Gang Plate
8CREST
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Device plate accepts Crestron double-gang decorator devices.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Device Plate | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed, NEC | ||
| UPC Number | 786776151152 |
Dimensions
| Product Depth US | 0.071 in | ||
| Product Length US | 4.415 in | ||
| Product Width US | 4.14 in | ||
| Product Weight US | 1.42 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Supporting Document
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRWRGRYCCD4 | radiant Collection
Spec-Grade 15A GFCI receptacle with weather-resistance, self-tests every 3 seconds.
$35.40
