text.skipToContent text.skipToNavigation

Evolution 8CT2 Series Flush Style Cover Assembly

8CT2GYTR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Flush style die-cast aluminum cover assembly in powder-coated black finish. 8CT2 Series cover assemblies designed for use with 8STCP, 8STC, and 8STCPAV Poke-Thru Stem Assemblies. NOTE: Add suffix ''TR'' to the end of the part number to indicate tamper-resistant cover assembly.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The new Evolution Series poke-thru design includes all metal die-cast aluminum cover assemblies, with two unique spring-loaded slide egress doors
  • No clumsy flip lids to get broken or cause an added trip hazard
  • The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe
  • A flush style cover for tile applications allows the Evolution Series Poke-Thru Devices to be adjusted to the same level as the top surface of the floor covering
  • The flush cover is designed to be used for tile or wood floors and in higher traffic applications, where a low profile is a must

Specifications

General Info
Color Gray
Type Cover
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin India
Construction Unassembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, NEC
Cover Style Flush
UPC Number 786564089605
Dimensions
Product Weight US 3.2 lb
Core Hole Size 8 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Floor Type Carpet, Tile, Wood
Is Tamper-Resistant Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;