
ALUM COLORED SLIDE HOLDER ASSY6.25
RC4SHTCAA
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flush Style Poke-Thru Devices are an excellent solution for bringing
power, communication, and A/V services to the workstation in an
open space, above-grade floor environment. All Wiremold Flush
Style Poke-Thru Devices come with built-in TopGuard™ protection,
an industry-leading design that meets and exceeds UL scrub
water exclusion requirements for tile and carpet floors. Topguard
protection prevents water, dirt, or debris from entering not just the
power devices, but also the communication devices.
All Wiremold Flush Style Poke-Thru Devices can be installed on tile, carpet, or wood covered floors. Each of these devices provides an excellent solution for both new or retrofit construction, with typical applications that include office buildings, airports, malls, shopping centers, libraries, and schools.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786564054894 |
Dimensions
Product Weight US | 0.291 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Instruction Sheet
CAD Drawings
RC4 Series Poke-Thru Devic Slide Holder - RC4SHTC
dxf
RC7 Series Abandonment Plate - RC79APTC
dxf
RC7AFFTC Series Finish Flange & Conduit Adapter Assembly - RC7CFFTC
dxf
RC7AFFTC Series Flush Furniture Feed Poke-Thru Assembly - RC7AFFTC
dxf
RC7AFFTC Series Multi-Service Poke-Thru Device - RC7G
dxf
View More
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1