
AMD8 Communications Poke-Thru Device Slide Holder
AMD8SHTCBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Nonmetallic slide holder assembly. Available in gray (GY), black (BK), ivory (VY), aluminum colored (AL) and brass colored (BS). NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. AMD8 Series Poke-Thru Devices require a 4'' (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Nonmetallic slide holder assembly. Available in gray (GY), black (BK), ivory (VY), aluminum colored (AL) and brass colored (BS).
- NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. AMD8 Series Poke-Thru Devices require a 4'' (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.
Specifications
General Info
Color | Black | ||
Type | Cover | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
UPC Number | 786564015932 |
Dimensions
Product Weight US | 0.281 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Floor Type | Carpet, Tile, Wood |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1