AMD8 Communications Poke-Thru Device Slide Holder
AMD8SHTCBS
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flush Style Poke-Thru Devices are an excellent solution for bringing power, communication, and A/V services to the workstation in an open space, above-grade floor environment. All Wiremold Flush Style Poke-Thru Devices come with built-in TopGuard™ protection, an industry-leading design that meets and exceeds UL scrub water exclusion requirements for tile and carpet floors. Topguard protection prevents water, dirt, or debris from entering not just the power devices, but also the communication devices. All Wiremold Flush Style Poke-Thru Devices can be installed on tile, carpet, or wood covered floors. Each of these devices provides an excellent solution for both new or retrofit construction, with typical applications that include office buildings, airports, malls, shopping centers, libraries, and schools.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Nonmetallic slide holder assembly. Available in gray (GY), black (BK), ivory (VY), aluminum colored (AL) and brass colored (BS).
- NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. AMD8 Series Poke-Thru Devices require a 4'' (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.
Specifications
General Info
| Product Type | Poke-Thru Cover | ||
| Material | Plastic | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Family / Series / Group | AMD8 Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed, NEC | ||
| UPC Number | 786564015956 |
Dimensions
| Product Weight US | 0.281 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Technical Information
| Floor Type | Carpet, Tile, Wood |
Resources
Installation Instructions
Brochure
Supporting Document
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
