
FLUSH POKE-THRU ASSY/20A/BK/RT/LJB
RC7ATCBK-LJB
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flush Style Poke-Thru Devices are an excellent solution for bringing
power, communication, and A/V services to the workstation in an
open space, above-grade floor environment. All Wiremold Flush
Style Poke-Thru Devices come with built-in TopGuard™ protection,
an industry-leading design that meets and exceeds UL scrub
water exclusion requirements for tile and carpet floors. Topguard
protection prevents water, dirt, or debris from entering not just the
power devices, but also the communication devices.
All Wiremold Flush Style Poke-Thru Devices can be installed on tile, carpet, or wood covered floors. Each of these devices provides an excellent solution for both new or retrofit construction, with typical applications that include office buildings, airports, malls, shopping centers, libraries, and schools.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Poke-Thru | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Number of Knockouts | 2 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus, NEC | ||
UPC Number | 786564151517 |
Dimensions
Product Weight US | 3.442 lb | ||
Core Hole Size | 3 in | ||
Cubic Capacity | 24.5 in³ |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | CONDUIT | ||
Service Capacity | Dual | ||
Fire Rating | 2 hr | ||
Floor Type | Carpet, Tile | ||
Is Pre-Wired | Yes | ||
Number of Outlets | 2 |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
CAD Drawings
RC7 Series Abandonment Plate - RC7APTC
dxf
RC7 Series Assembled Poke-Thru Device - RC7CTJTC
dxf
RC7 Series Assembled Poke-Thru Device - RC7ATC
dxf
RC7 Series Assembled Poke-Thru Device - RC7ATC(LJB)
dxf
RC7 Series Assembled Poke-Thru Device - RC7CTC
dxf
RC7 Series Poke-Thru Device Insert Assembly with Disposable Plate - RC7STC
dxf
RC7 Series Poke-Thru Devices Retrofit Kit - RC7KTC
dxf
RC7 Series Poke-Thru Slide Holder Assembly - RC7SHTC
dxf
RC7 Series Retrofit Kit - RC7KT(JT)C
dxf
RC7 Series Surface Style Poke-Thru Assembly - RC7ATJTC
dxf
RC7 Series Surface Style Poke-Thru Assembly - RC7ATJTC-LJB
dxf
View More
BIM Models
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1