FLUSH POKE-THRU ASSY/20ABK/TC/LJB
RC3ATCBK-LJB
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flush Style AV3 Poke-Thru Devices are an excellent solution for bringing communication and A/V services to the workstation in an open space, above-grade floor environment. All Wiremold Flush Style Poke-Thru Devices come with built-in TopGuard™ protection, an industry-leading design that meets and exceeds UL scrub water exclusion requirements for tile and carpet floors. Topguard protection prevents water, dirt, or debris from entering not just the power devices, but also the communication devices. All Wiremold Flush Style Poke-Thru Devices can be installed on tile, carpet, or wood covered floors. Each of these devices provides an excellent solution for both new or retrofit construction, with typical applications that include office buildings, airports, malls, shopping centers, libraries, and schools.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- A/V device includes one prewired 20A duplex receptacle which can be wired as a standard receptacle or isolated ground
- Includes one Extron bezel to accept Extron MAAP mini architectural adapter plates
- (Extron devices sold separately, only through authorized Extron dealers)
- Includes Ortronics® TracJack and Series II mounting adapters and Wiremold Open System adapters and inserts
Specifications
General Info
| Color | Black | ||
| Type | Poke-Thru | ||
| Material | Steel | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Fire Classified, cULus, NEC | ||
| UPC Number | 786564151210 |
Dimensions
| Product Weight US | 3.96 lb | ||
| Core Hole Size | 4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | 1/2 in | ||
| Service Capacity | Dual | ||
| Fire Rating | 2 hr | ||
| Floor Type | Carpet, Tile | ||
| Is Pre-Wired | Yes | ||
| Number of Outlets | 2 |
Resources
Instruction Sheet
CAD Drawings
Supporting Document
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-A15-025 | Quiktron
Q-Series Patch Cords, CAT6A Shielded, booted, Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PLS182FG | Pass and Seymour
Series 18 In-Line Connectors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
808044916 | Ortronics
Five horizontal distribution rings, 3" H x 2" D, four 1.5" x 2" cutouts, 2 rack units (3.5" x 19"), black
