
RC3 Multi-Service Poke-Thru Assembly, Gray
RC3ATCGY
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Assembled unit. Prewired 20A duplex receptacle can be wired as a standard duplex receptacle or isolated ground. Flange available in painted gray (GY), black (BK), ivory (VY) or brushed metal finishes in aluminum (AL), and brass (BS). Slide covers match the painted flange colors: gray, black, and ivory. Aluminum and brass flanges shipped with black slide cover. Brass flange also available with nonmetallic brass colored slide holder (AB). Aluminum flange also available with nonmetallic aluminum colored slide holder (AA). Includes Wiremold Open System unloaded adapters to accept four discrete keystone connectors from most manufacturers. Unit also includes two Ortronics TracJack adapters and two Ortronics Series II adapters. Modular jacks sold separately. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC3 Series Poke-Thru Devices require a 4inch (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Assembled unit Prewired 20A duplex receptacle can be wired as a standard duplex receptacle or isolated ground
- Flange available in painted gray (GY), black (BK), ivory (VY) or brushed metal finishes in aluminum (AL), and brass (BS)
- Slide covers match the painted flange colors: gray, black, and ivory
- Aluminum and brass flanges shipped with black slide cover
- Brass flange also available with nonmetallic brass colored slide holder (AB)
- Includes Wiremold Open System unloaded adapters to accept four discrete keystone connectors from most manufacturers
- Includes Wiremold Open System unloaded adapters to accept four discrete keystone connectors from most manufacturers
- Unit also includes two Ortronics TracJack adapters and two Ortronics Series II adapters
- Modular jacks sold separately
- NOTE: Assembled with scrub water gasket
- For use on tile or carpet floors
- Modular jacks sold separately
- Not designed to work with bare concrete or terrazzo
- Floor covering thickness 1/8'' minimum
Specifications
General Info
Color | Gray | ||
Type | Poke-Thru | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Number of Knockouts | 2 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus, NEC | ||
UPC Number | 786564067009 |
Dimensions
Product Depth US | 16.0 in | ||
Product Height US | 7.5 in | ||
Product Volume US | 900.0 cu in | ||
Product Width US | 7.5 in | ||
Product Weight US | 5.247 lb | ||
Core Hole Size | 4 in | ||
Cubic Capacity | 24.5 in³ |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Service Capacity | Dual | ||
Fire Rating | 2 hr | ||
Floor Type | Carpet, Tile | ||
Is Pre-Wired | Yes | ||
Number of Outlets | 2 |
Resources
Instruction Sheet
CAD Drawings
Brochure
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1