text.skipToContent text.skipToNavigation

RC4ATC Multi-Service Assembled Poke-Thru Device

RC4ATCAB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Unit includes four prewired 20A receptacles. Each duplex receptacle is wired as separate circuit. The duplex can be wired as a standard receptacle or isolated ground. Finish flange available in gray (GY), black (BK), ivory (VY) or brushed metal finishes in aluminum (AL), and brass (BS). Aluminum and brass flanges shipped with black slide cover. Brass flange also available with nonmetallic brass colored slide holder (AB). Aluminum flange also available with nonmetallic aluminum colored slide holder (AA). Includes Wiremold Open System unloaded adapters to accept four discrete keystone connectors from most manufacturers. Unit also includes Ortronics TracJack Mounting adapters and Ortronics Series II Communication Housing. Modular jacks sold separately. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC4 Series Poke-Thru Devices require a 4'' (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Unit includes four prewired 20A receptacles. Each duplex receptacle is wired as separate circuit. The duplex can be wired as a standard receptacle or isolated ground.
  • Finish flange available in gray (GY), black (BK), ivory (VY) or brushed metal finishes in aluminum (AL), and brass (BS). Aluminum and brass flanges shipped with black slide cover.
  • Brass flange also available with nonmetallic brass colored slide holder (AB). Aluminum flange also available with nonmetallic aluminum colored slide holder (AA).
  • Includes Wiremold Open System unloaded adapters to accept four discrete keystone connectors from most manufacturers.
  • Unit also includes Ortronics TracJack Mounting adapters and Ortronics Series II Communication Housing. Modular jacks sold separately.
  • NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC4 Series Poke-Thru Devices require a 4'' (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.

Specifications

General Info
Type Poke-Thru
Material Steel
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Number of Knockouts 2
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
UPC Number 786564131588
Dimensions
Product Height US 16.375 in
Product Width US 8.5 in
Product Weight US 7.507 lb
Core Hole Size 4 in
Cubic Capacity 24.5 in³
Knockout Size 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 20 A
Cable Entry Knockout
Service Capacity Dual
Fire Rating 2 hr
Floor Type Carpet, Tile, Wood
Is Pre-Wired Yes
Number of Outlets 4

Resources

BIM Models

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed