
RC7 Multi-Service Assembled Poke-Thru Device Replacement Receptacle
RC37REC-25
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Prewired snap-in 20A receptacle with 25' leads, can be wired as standard duplexor isolated ground. Available only in black. See installation instructions with replacement receptacle for complete installation details.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Receptacle | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
UPC Number | 786564010654 |
Dimensions
Product Weight US | 1.93 lb |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Is Pre-Wired | Yes | ||
Number of Outlets | 2 |
Resources
Instruction Sheet
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1