text.skipToContent text.skipToNavigation

RC7 Multi-Service Poke-Thru Insert Assembly with Disposable Plate

RC7STC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Used with RC7CTC Series Covers to complete installation. NOTE: RC7 Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used with RC7CTC Series Covers to complete installation. NOTE: RC7 Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.

Specifications

General Info
Type Poke-Thru
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Number of Knockouts 2
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
UPC Number 786564067566
Dimensions
Product Height US 16.5 in
Product Weight US 4.2 lb
Core Hole Size 3 in
Cubic Capacity 24.5 in³
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry knockout
Service Capacity Dual
Fire Rating 2 hr
Floor Type Carpet, Tile

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;