
RC9 Single-Service Poke-Thru Device Finish Flange and Slide Holder Assembly
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flange available painted in gray (GY), black (BK), ivory (VY), and brushed metal finishes in aluminum (AL) and brass (BS). Aluminum and brass flanges shipped with black cover. Brass flange also available with brass colored cover assembly (AB). Aluminum flange also available with aluminum colored cover assembly (AA). Cover assembly also includes two openings for pass-through capability for one 4-pair Category 5e or Category 6 cable per opening. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC9 Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Flange available painted in gray (GY), black (BK), ivory (VY), and brushed metal finishes in aluminum (AL) and brass (BS).
- Aluminum and brass flanges shipped with black cover
- Brass flange also available with brass colored cover assembly (AB)
- Aluminum flange also available with aluminum colored cover assembly (AA)
- Cover assembly also includes two openings for pass-through capability for one 4-pair Category 5e or Category 6 cable per opening
- For use on tile or carpet floors
- For use on tile or carpet floors
- RC9 Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole
- Not designed to work with bare concrete or terrazzo
- Floor covering thickness 1/8'' minimum
- Not designed to work with bare concrete or terrazzo
Specifications
Type | Accessory | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
UPC Number | 786564005681 |
Product Width US | 7.0 in | ||
Product Weight US | 2.439 lb |
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
USMCA | Yes |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Instruction Sheet
CAD Drawings
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1