
RC9AMD Communications Poke-Thru Device Finish Flange and Slide Holder Assembly
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flange available in painted gray (GY), black (BK), ivory (VY), and brushed metal finishes in aluminum (AL) and brass (BS). Aluminum and brass flanges shipped with black cover. Brass flange also available with brass colored cover assembly (AB). Aluminum flange also available with aluminum colored cover assembly (AA). Includes two (2) Ortronics TracJack adapters, two (2) Ortronics Series II adapters, and two (2) Wiremold Open System adapters. Modular jacks sold separately. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC9AMD Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Flange available in painted gray (GY), black (BK), ivory (VY), and brushed metal finishes in aluminum (AL) and brass (BS).
- Aluminum and brass flanges shipped with black cover
- Brass flange also available with brass colored cover assembly (AB)
- Aluminum flange also available with aluminum colored cover assembly (AA)
- Includes two (2) Ortronics TracJack adapters, two (2) Ortronics Series II adapters, and two (2) Wiremold Open System adapters
- NOTE: Assembled with scrub water gasket
- NOTE: Assembled with scrub water gasket
- For use on tile or carpet floors
- RC9AMD Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole
- Not designed to work with bare concrete or terrazzo
- Floor covering thickness 1/8'' minimum
- RC9AMD Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole
Specifications
Type | Accessory | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
UPC Number | 786564006732 |
Product Width US | 7.0 in | ||
Product Weight US | 2.662 lb |
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Instruction Sheet
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1