Under-Carpet Poke-Thru Entrance Fitting for Datatracs
CTFXD
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
This entrance fitting is designed to be utilized alongside the 4" Poke-Thru Transition for Connectrac Flex Raceway in an under-carpet installation for installation of datatracs. The kit comes with datatrac bottom and top cover, and an under-carpet filler ramp.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High Data Capacity: Entrance Fitting for Flex under-carpet datatracs supports up to 12 CAT-6 cable pass-throughs
- ADA Compliant: Low-profile under-carpet transition ramps allows system to be ADA compliant
- Compatibility: Designed to be utilized with the Connectrac Flex Raceway system. Requires separate 4" Poke-Thru Transition (CTPT4)
Specifications
General Info
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year | ||
UPC Number | 786564109310 |
Dimensions
Product Height US | 0.688 in | ||
Product Length US | 35.0 in | ||
Product Width US | 4.0 in | ||
Product Weight US | 0.05 lb | ||
Core Hole Size | 4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E514566 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Technical Information
Fire Rating | 2 hr | ||
Floor Type | Concrete | ||
Number of Circuits | 4 |
Resources
Installation Instructions
CAD Drawings
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1